IESNA:LM-63-2002
[TEST]P1852436
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D1440U830-4F0-1E-UDD-FLGHOB-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5481
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 84.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.5 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 2.5 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 0.5 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 0.4 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 0.9 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 1.1 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 1.1 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 1.1 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 1.1 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
2387.1 2348.6 2145.1 1740.1 1490 1296.4 1076.8 894 791 701.5
583 474.6 414.6 361.4 287.2 223.8 185.4 161.6 130.2 104.1
90.6 77 56.6 26.3 7.1 4.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.1 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 1.1 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 1.1 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 1.1 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 1.1 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 0.9 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 0.4 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 0.5 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 2.5 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.5 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 2.5 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 0.5 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 0.4 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 0.9 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
2387.1 2348.6 2145.1 1740.1 1490 1296.4 1076.8 894 791 701.5
583 474.6 414.6 361.4 287.2 223.8 185.4 161.6 130.2 104.1
90.6 77 56.6 26.3 7.1 4.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
2387.1 2349.1 2148.9 1757.9 1515.7 1321.7 1099.4 917.1 813.6 723.2
603.7 498 436 380.3 305.5 242 203 173.2 139 111.2
95.6 82 61.6 34.9 14.6 7.3 3.5 2 2 1.5
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
2387.1 2349.6 2152.6 1775.6 1541.5 1347 1122.1 940.3 836.2 744.8
624.5 521.4 457.4 399.1 323.7 260.1 220.6 184.7 147.8 118.2
100.6 87 66.7 43.4 22.2 9.8 4.1 2.7 2.7 1.7
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
2387.1 2353.9 2189.4 1854.8 1629.6 1437.5 1201.8 1018.5 913.6 818.5
692.9 586.7 520.7 460 380.6 312 269.3 230.8 186.3 148.9
125.9 109 84 59.2 39.6 25.7 13.2 4.5 3.8 2.3
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
2387.1 2359.4 2237.2 1954.6 1738.4 1549.8 1300.5 1115.1 1009.2 909.6
777.1 666.1 598.1 534.8 450.4 375.1 328.4 288.4 234.7 187.6
158 136.5 105.3 77.5 60.4 45.9 25.2 6.8 5 3
1.4 1.4 1.4 1.4 1.4 1.1 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
2387.1 2370 2285.3 2068.7 1887.4 1717.5 1475.7 1282.6 1170.2 1064.3
920.5 800.1 727.3 659.8 568 484.2 432.5 387.7 323.7 266
229.7 201.4 161 125.1 105 86.8 57.2 30.2 22.6 15.6
7.4 2.8 2 1.5 1.1 0.9 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
2387.1 2385.5 2333.8 2197.1 2076.7 1940.5 1727.2 1521.1 1396.6 1282.6
1123 988.8 908.4 834.8 733.4 639.3 581.6 528.7 453.3 384.4
341 303.7 250.9 202.2 173.6 148.3 109.4 74.7 56.6 40
19.3 5.6 3.3 1.8 0.5 0.4 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
2387.1 2394.1 2368.2 2297.3 2228.1 2126.6 1950.9 1753 1629.6 1517.6
1356.5 1217.8 1133.2 1054.2 942.7 834.9 767.2 702.3 609.2 523.8
470.1 421.4 353.3 290.3 252.3 219 169.8 126.4 98.6 73.3
41 17.7 11.8 7.3 2.2 0.5 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
2387.1 2381.5 2360.6 2312.9 2265.8 2202.1 2091.2 1965 1882.4 1802.6
1682.9 1567.7 1489.2 1406.7 1283.5 1152.1 1062.8 973.8 844.4 726.3
652.5 585.7 492.9 411.3 361.8 317.4 254.7 199.4 164.6 133.3
92 58 42 28.4 11 2.5 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
2387.1 2368.9 2353.1 2328.5 2303.6 2277.5 2231.4 2177.1 2135.2 2087.6
2009.3 1917.6 1845.1 1759.1 1624.4 1469.3 1358.4 1245.2 1079.6 928.8
834.8 749.9 632.5 532.3 471.2 415.7 339.6 272.5 230.6 193.3
142.9 98.2 72.2 49.5 19.8 4.5 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
